IESNA:LM-63-2002
[TEST]P950708
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15178
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1662.8 1816.1 1982.9 2160.1 2313.4 2441.9 2539.2 2596.2 2605.5 2577.6
2548.6 2546.5 2564.1 2602.4 2692.6 2917.4 3475.8 4313.9 5060.9 5634.8
6076.1 6492.6 6868.7 7222 7459.2 7117.3 5761.2 4030 2786.8 1874.1
790.5 250.7 119.1 51.8 16.6 0 0
1662.8 1819.2 1995.3 2166.3 2320.6 2449.1 2552.7 2609.7 2618 2593.1
2561 2560 2573.4 2612.8 2705 2881.1 3361.8 4179.2 5012.2 5606.8
6065.8 6527.8 6881.1 7227.1 7483 7262.4 6006.7 4289 2920.5 1943.5
841.2 272.5 138.8 61.1 21.8 0 0
1662.8 1817.1 1988.1 2152.8 2299.9 2422.2 2516.4 2575.5 2581.7 2560
2536.1 2532 2546.5 2585.9 2673.9 2838.6 3229.2 3965.8 4794.6 5439
5915.6 6417 6892.5 7328.7 7697.5 7803.2 6957.8 5414.1 3652.9 2372.4
1098.2 433 243.5 134.7 62.2 20.7 0
1662.8 1804.7 1963.2 2120.7 2253.3 2366.2 2456.4 2503 2518.5 2509.2
2491.6 2489.5 2501.9 2520.6 2572.4 2677 2855.2 3265.5 3965.8 4769.8
5484.6 6148.7 6826.2 7464.4 8074.6 8551.2 8873.4 8899.3 8341.9 6618
3719.2 1331.3 534.6 285.9 131.6 30 0
1662.8 1784 1923.9 2067.9 2193.2 2299.9 2384.9 2441.9 2467.8 2474
2472.9 2479.2 2496.8 2513.3 2546.5 2622.1 2754.7 2954.7 3328.7 3960.6
4786.3 5668 6554.8 7477.9 8239.3 8958.3 9663.8 10452.2 11066.6 10614.9
8397.8 4625.7 1820.3 814.3 344 35.2 0
1662.8 1772.6 1895.9 2020.2 2134.2 2238.8 2323.8 2390.1 2426.3 2452.2
2470.9 2500.9 2546.5 2582.8 2616.9 2670.8 2785.8 2970.2 3252 3597
4105.7 4771.8 5530.2 6344.5 7184.7 8116 9156.2 10377.6 12060.1 13059.8
11948.2 8981.1 4884.7 1742.6 433 24.9 0
1662.8 1766.4 1887.6 2013 2123.8 2228.4 2318.6 2383.8 2423.2 2448.1
2474 2504 2547.5 2585.9 2626.3 2686.4 2798.2 2979.5 3263.4 3629.1
4117.1 4769.8 5510.5 6308.2 7165 8106.7 9169.6 10455.3 12058 12999.7
11785.6 8809.1 4860.9 1777.8 427.9 28 0
1662.8 1745.7 1845.1 1953.9 2058.5 2160.1 2251.2 2327.9 2382.8 2425.3
2469.8 2523.7 2582.8 2632.5 2681.2 2750.6 2862.5 3035.5 3292.4 3642.6
4088.1 4633 5286.7 6039.9 6891.5 7849.8 8896.1 10026.4 11414.7 12475.5
11025.1 6885.3 3123.5 1062.9 252.8 21.8 0
1662.8 1732.2 1806.8 1892.8 1986 2080.3 2173.5 2255.4 2330 2395.2
2463.6 2528.9 2591 2645.9 2708.1 2798.2 2927.7 3127.7 3428.1 3838.4
4381.2 5028.8 5779.9 6600.4 7435.4 8313.9 9216.3 10174.6 11127.7 11448.9
10172.5 6817.9 2932.9 879.6 354.3 98.4 0
1662.8 1708.4 1762.2 1824.4 1902.1 1987.1 2069.9 2155.9 2234.7 2314.4
2395.2 2468.8 2531 2597.3 2667.7 2751.6 2882.2 3091.4 3414.7 3886
4499.4 5206.9 5964.3 6731.9 7496.5 8264.2 9054.7 9812 10157 9499.1
7479.9 3752.4 1013.2 384.4 209.3 58 0
1662.8 1683.5 1710.4 1754 1812 1875.2 1950.8 2024.3 2104.1 2178.7
2265.7 2349.7 2432.5 2519.6 2609.7 2717.4 2865.6 3095.6 3441.6 3958.6
4637.1 5442.1 6219.1 6888.4 7467.5 8015.5 8461 8566.7 8028 6558.9
4092.2 1496 300.4 92.2 32.1 11.4 0
1662.8 1671.1 1682.5 1715.6 1763.3 1816.1 1879.3 1944.6 2015 2090.7
2171.5 2254.3 2345.5 2438.7 2542.3 2666.7 2829.3 3068.6 3404.3 3864.3
4480.7 5195.5 5851.3 6259.5 6447 6481.2 6342.4 5903.1 5098.2 3908.8
2301 783.2 178.2 50.8 14.5 6.2 0
1662.8 1654.5 1655.5 1673.1 1705.3 1744.6 1792.3 1843 1893.8 1941.5
1994.3 2043 2100 2154.9 2215 2287.5 2394.2 2562 2827.2 3213.7
3709.9 4213.4 4560.5 4609.2 4331.5 3815.6 3078 2161.1 1231.8 563.6
241.4 91.2 34.2 13.5 6.2 1 0
1662.8 1625.5 1603.7 1591.3 1580.9 1562.3 1530.2 1479.4 1412.1 1332.3
1241.1 1144.8 1048.4 962.4 896.1 847.4 812.2 798.8 868.2 1028.7
1206.9 1353 1344.7 1108.5 777 518 358.5 249.7 166.8 103.6
65.3 41.4 20.7 8.3 2.1 0 0
1662.8 1598.6 1548.8 1486.7 1397.6 1286.7 1156.2 1010.1 854.7 702.4
591.6 533.5 521.1 526.3 543.9 559.4 571.9 572.9 559.4 531.5
500.4 469.3 436.2 399.9 352.2 293.2 229 164.7 123.3 90.1
58 34.2 13.5 5.2 2.1 0 0
1662.8 1574.7 1485.6 1366.5 1202.8 1023.6 836.1 670.3 575 542.9
526.3 511.8 500.4 489 482.8 478.6 473.5 462.1 437.2 400.9
364.7 328.4 293.2 252.8 212.4 177.2 151.3 128.5 101.5 69.4
35.2 17.6 8.3 3.1 0 0 0
1662.8 1550.9 1425.5 1234.9 1023.6 809.1 640.2 576 557.4 541.8
526.3 510.7 495.2 479.7 456.9 431 400.9 365.7 327.4 290.1
254.9 223.8 198.9 179.2 160.6 143 124.3 98.4 67.3 45.6
30 16.6 7.3 3.1 0 0 0
1662.8 1536.4 1365.4 1142.7 892 680.7 594.7 577.1 560.5 542.9
528.4 510.7 492.1 469.3 440.3 404 364.7 324.3 281.8 240.4
206.2 184.4 168.9 154.4 138.8 123.3 105.7 83.9 66.3 52.8
38.3 24.9 8.3 1 0 0 0
1662.8 1515.7 1307.4 1043.3 784.3 630.9 596.7 580.2 563.6 546
530.4 513.9 494.2 467.2 431 392.6 346 299.4 248.6 212.4
188.6 174 162.7 150.2 136.8 120.2 99.5 81.8 68.4 53.9
39.4 24.9 7.3 0 0 0 0
1662.8 1513.6 1288.8 1004.9 742.8 624.7 603 585.3 567.7 551.2
534.6 515.9 496.2 467.2 432 385.4 332.6 279.7 236.2 203.1
182.3 168.9 156.4 143 127.4 107.7 86 71.5 58 44.5
30 16.6 4.1 0 0 0 0
1662.8 1513.6 1275.3 984.2 725.2 624.7 607.1 589.5 569.8 551.2
534.6 517 497.3 471.4 438.2 392.6 336.7 280.8 233.1 197.9
177.2 164.7 152.3 137.8 120.2 95.3 73.6 61.1 49.7 37.3
23.8 9.3 1 0 0 0 0
1662.8 1518.8 1281.5 987.3 725.2 624.7 607.1 589.5 570.8 553.2
535.6 518 499.4 474.5 441.3 390.6 334.6 276.6 229 194.8
176.1 163.7 150.2 136.8 118.1 89.1 69.4 58 45.6 33.2
20.7 7.3 0 0 0 0 0
